RM85 with increased contact gap - miniature relays

Manufacturer RELPOL
Description RM85 with increased contact gap, miniature relays, AgSnO2, 1 NO, increased contact gap, in cover, IP 40 version, for PCB, with coil 1003
Part number rm85-3051-25-1003
Product selection
Selector Must release voltage Dimensions (L x W x H) Number and type of contacts Contact material Rated voltage DC Rated power consumption DC Connection mode
1 ≥ 0,1 Un 29 x 12,7 x 15,7 mm 1 NO, increased contact gap AgSnO2 3...110 V 0,4...0,48 W for PCB
Must release voltage
Dimensions (L x W x H)
Number and type of contacts
Contact material
Rated voltage DC
Rated power consumption DC
Connection mode
Selector Coil code Rated voltage DC Coil resistance ± 10% at 20% Ω Coil operating range at 20 °C V DC min. Coil operating range at 20 °C V DC max.
1 1003 3 22 2.1 7.6
2 1005 5 60 3.5 12.7
3 1006 6 90 4.2 15.3
4 1009 9 200 6.3 22.9
5 1012 12 360 8.4 30.6
6 1018 18 710 12.6 45.9
7 1024 24 1440 16.8 61.2
8 1036 36 3140 25.2 91.8
22 1048 48 5700 33.6 122.4
23 1060 60 7500 42 153
24 1110 110 25200 77 280
Coil code
Rated voltage DC
Coil resistance ± 10% at 20% Ω
Coil operating range at 20 °C V DC min.
Coil operating range at 20 °C V DC max.
Documentation
Contact the supplier
RELPOL Manufacturer of electromechanical relay
RELPOL France