RM85 SMT - miniature relays

Manufacturer RELPOL
Description RM85 SMT, miniature relays, AgNi, 1 C/O, in cover, IP 40 version, for surface mounting SMT, with coil 1003
Part number rm85-2011-2M-1003
Product selection
Selector Must release voltage Dimensions (L x W x H) Number and type of contacts Cover protection category Connection mode Rated voltage 50/60 Hz AC Rated voltage DC Rated power consumption AC Rated power consumption DC
1 AC : ≥ 0,15 Un DC : ≥ 0,1 Un 29 x 12,7 x 15,7 (17,7) mm 1 C/O in cover, IP 40 version for surface mounting SMT 12 ... 240 V 3 ... 110 V 0,75 VA 0,4...0,48 W
Must release voltage
Dimensions (L x W x H)
Number and type of contacts
Cover protection category
Connection mode
Rated voltage 50/60 Hz AC
Rated voltage DC
Rated power consumption AC
Rated power consumption DC
Selector Rated voltage DC Coil resistance ± 10% at 20% Ω Coil operating range at 20 °C V DC min. Coil operating range at 20 °C V DC max. Coil code Rated voltage AC Coil resistance at 20% Ω Acceptable resistance Coil operating range at 20 °C V AC - 50 Hz min. Coil operating range at 20 °C V AC - 50 Hz max
1 3 22 2,1 7,6 1003 - - - - -
2 5 60 3,5 12,7 1005 - - - - -
3 6 90 4,2 15,3 1006 - - - - -
4 9 200 6,3 22,9 1009 - - - - -
5 12 360 8,4 30,6 1012 - - - - -
6 18 710 12,6 45,9 1018 - - - - -
7 24 1440 16,8 61,2 1024 - - - - -
8 36 3140 25,2 91,8 1036 - - - - -
9 48 5700 33,6 122,4 1048 - - - - -
10 60 7500 42 153 1060 - - - - -
11 110 25200 77 280 1110 - - - - -
Rated voltage DC
Coil resistance ± 10% at 20% Ω
Coil operating range at 20 °C V DC min.
Coil operating range at 20 °C V DC max.
Coil code
Rated voltage AC
Coil resistance at 20% Ω
Acceptable resistance
Coil operating range at 20 °C V AC - 50 Hz min.
Coil operating range at 20 °C V AC - 50 Hz max
Documentation
Contact the supplier
RELPOL Manufacturer of electromechanical relay
RELPOL France