RM85 faston - miniature relays

Manufacturer RELPOL
Description RM85 faston, miniature relays, vertical version, AgSnO2, 1 NO, in cover, IP 40 version, coil terminals for PCB, contacts terminals for PCB and flat insert connectors - faston 6,3 x 0,8 mm, with coil S005
Part number rm85V7-3021-20-S005
Product selection
Selector Rated voltage (DC) Must release voltage Rated power consumption (DC) Dimensions (L x W x H) - vertical version (V) Dimensions (L x W x H) - horizontal version (H) Contact material Number and type of contacts Cover protection category Connection mode
1 5...48 V DC : ≥ 0,1 Un 0,25 W 40,5 x 12,7 x 15,7 mm 44,5 x 12,7 x 15,7 mm AgSnO2 1 NO in cover, IP 40 version coil terminals for PCB, contacts terminals for PCB and flat insert connectors - faston 6,3 x 0,8 mm
Rated voltage (DC)
Must release voltage
Rated power consumption (DC)
Dimensions (L x W x H) - vertical version (V)
Dimensions (L x W x H) - horizontal version (H)
Contact material
Number and type of contacts
Cover protection category
Connection mode
Selector Coil code Rated voltage V DC Coil resistance ±10% à 20°C Ω Coil operating range at 20°C V DC min. Coil operating range at 20°C V DC max.
1 S005 5 102 3.75 15
2 S006 6 144 4.5 18
3 S009 9 330 6.75 27
4 S010 10 380 7.5 30
5 S012 12 580 9 36
6 S018 18 1300 13.5 54
12 S024 24 2300 18 72
13 S048 48 9340 36 144
Coil code
Rated voltage V DC
Coil resistance ±10% à 20°C Ω
Coil operating range at 20°C V DC min.
Coil operating range at 20°C V DC max.
Documentation
Contact the supplier
RELPOL Manufacturer of electromechanical relay
RELPOL France