2

RM50 - miniature relays

Manufacturer RELPOL
Description RM50, miniature relays, AgSnO2, 1 C/O, in cover, IP 64 version, for PCB, with coil 1003
Part number rm50-3011-85-1003
Product selection
Selector Rated voltage (DC) Must release voltage Rated power consumption (DC) Dimensions (L x W x H) Contact material Cover protection category Cover protection category
1 3...48 V DC : ≥ 0,05 Un 0,36...0,45 W 19 x 15,4 x 15,5 mm AgSnO2 in cover, IP 64 version for PCB
Rated voltage (DC)
Must release voltage
Rated power consumption (DC)
Dimensions (L x W x H)
Contact material
Cover protection category
Cover protection category
Selector Coil code Rated voltage V DC Coil resistance ±10% à 20°C Ω Coil operating range at 20°C V DC min. Coil operating range at 20°C V DC max. Power sonsumption (mW)
1 1003 3 25 2.25 3.9 360
2 1005 5 70 3.75 6.5 360
3 1006 6 100 4.5 7.8 360
4 1009 9 225 6.75 11.7 360
5 1012 12 400 9 15.6 360
6 1018 18 900 13.5 23.4 360
8 1024 24 1600 18 31.2 360
10 1048 48 6400 38.4 62.4 450
Coil code
Rated voltage V DC
Coil resistance ±10% à 20°C Ω
Coil operating range at 20°C V DC min.
Coil operating range at 20°C V DC max.
Power sonsumption (mW)
Documentation
Contact the supplier
RELPOL SA Relpol SA is a well-known European relay manufacturer, operating in the industry since 1958. Relpol SA products are used in the areas of: industrial and energy automation, power electronics, industrial and consumer electronics, telecommunications, household appliances and others.
RELPOL France
RELPOL