1

Single Flexible Disc Spring Couplings Set Screw Hub 2 - 6 mm Bore

Manufacturer Reliance Precision Limited
Description Single Flexible Disc Spring Couplings Set Screw Hub RFSXS-2014-02-02
Part number RFSXS-2014-02-02
Product selection
Selector Part Number Hub Material Disc Springs Material Bore ØB1 Bore ØB2 Size Ref Max Speed (min-1) Max Torque (N.cm) Misalignment Radial (mm) Misalignment Axial (mm) Misalignment Angular (°) Torsional Stiffness (Nm/rad) Radial Stiffness (N/mm) Moment of Inertia (gcm²) Max Screw Torque (Ncm) Approx Weight (g)
1 RFSXS-2014-02-02 Aluminium (Anodised) Stainless steel 2 2 2014 10000 50 - 0.3 2.5 100 - 2.6 60 5
2 RFSXS-2014-04-02 Aluminium (Anodised) Stainless steel 4 2 2014 10000 50 - 0.3 2.5 100 - 2.6 60 5
3 RFSXS-2014-04-04 Aluminium (Anodised) Stainless steel 4 4 2014 10000 50 - 0.3 2.5 100 - 2.6 60 5
4 RFSXS-2014-06-06 Aluminium (Anodised) Stainless steel 6 6 2014 10000 50 - 0.3 2.5 100 - 2.6 60 5
Part Number
Hub Material
Disc Springs Material
Bore ØB1
Bore ØB2
Size Ref
Max Speed (min-1)
Max Torque (N.cm)
Misalignment Radial (mm)
Misalignment Axial (mm)
Misalignment Angular (°)
Torsional Stiffness (Nm/rad)
Radial Stiffness (N/mm)
Moment of Inertia (gcm²)
Max Screw Torque (Ncm)
Approx Weight (g)
Contact the supplier
Reliance Precision Limited Reliance Precision is a specialist engineering company, with over 50 years' experience in providing custom-built, precision instrumentation to customers from a diverse range of global markets.
Reliance Precision Limited
Users Who Downloaded This Product Also Downloaded
Page