1

Micro Reli-a-Flex® Couplings 1.5 - 5 mm Bore

Manufacturer Reliance Precision Limited
Description Micro Reli-a-Flex® RCS A 10 - 3-5
Part number RCS A 10 - 3-5
Product selection
Selector Basic Part No Material Size (mm) O/D ØD (mm) Length L (mm) (mm) Fittes Screw Torsional Stiffness (Nm/rad) Radial Complaince (microns/N) Misalignment Parallel (mm) Misalignment Angular (°) Misalignment Axial (mm) Max Inertia gcm² Max Mass g (g) Typical Torque Capacity Reversing (N.m) Typical Torque Capacity Non Reversing (N.m) Typical Torque Capacity Peak (N.m) Max Speed (rpm)
1 RCS A 6 6 9.35 2.8 M1,2 4.19 21 0.02 1.7 0.06 0.03 0.65 0.1 0.15 0.25 70000
2 RCS A 8 8 11.7 3.2 M1,6 8.7 35 0.05 2 0.1 0.11 1.27 0.2 0.3 0.5 40000
3 RCS A 10 10 13.65 4 M2 16.8 28 0.06 2 0.17 0.33 2.34 0.3 0.45 0.75 35000
4 RCL A 6 6 12.5 2.8 M1,2 4.3 79 0.04 1.7 0.06 0.05 0.95 0.1 0.15 0.25 32000
5 RCL A 8 8 14.5 3.2 M1,6 8.7 102 0.1 2 0.1 0.15 1.66 0.2 0.3 0.5 24000
6 RCL A 10 10 17 4 M2 16.81 83 0.12 2 0.17 0.43 3.05 0.3 0.45 0.75 22000
Basic Part No
Material
Size (mm)
O/D ØD (mm)
Length L (mm)
(mm)
Fittes Screw
Torsional Stiffness (Nm/rad)
Radial Complaince (microns/N)
Misalignment Parallel (mm)
Misalignment Angular (°)
Misalignment Axial (mm)
Max Inertia gcm²
Max Mass g (g)
Typical Torque Capacity Reversing (N.m)
Typical Torque Capacity Non Reversing (N.m)
Typical Torque Capacity Peak (N.m)
Max Speed (rpm)
Contact the supplier
Reliance Precision Limited Reliance Precision is a specialist engineering company, with over 50 years' experience in providing custom-built, precision instrumentation to customers from a diverse range of global markets.
Reliance Precision Limited