Thin section ball bearings - Superduplex™

Manufacturer RBC BEARINGS
Description Thin section ball bearings - Superduplex™, ZU040MZ3*RBC, Bore: 101.6 mm, outside Diameter: 120.65 mm
Part number ZU040MZ3*RBC
Product selection
Selector Part Number B Bore in. B Bore mm D Diamètre extérieur en pouce D Outside Diameter mm W Width in. W Width mm Mi in. Mi mm Mo in. Mo mm Ball Diameter in. Ball Quantity per row Approx. Weight lbs. Approx. Weight kg Load Ratings - Radial - Static lbf Load Ratings - Radial - Static N Load Ratings - Radial - Dynamic lbf Load Ratings - Radial - Dynamic N Load Ratings - Thrust - Static lbf Load Ratings - Thrust - Static N Load Ratings - Thrust - Dynamic lbf Load Ratings - Thrust - Dynamic N Load Ratings - Moment - Static lbf-in Load Ratings - Moment - Static Nm Load Ratings - Moment - Dynamic lbf-in Limiting Speed (RPM)
1 ZU040MZ3*RBC 4.0000 101.6 4.7500 120.65 0.5000 12.7 4.155 105.54 4.550 115.57 1/8 54 0.55 0.249 (2x) 905 (2x) 4,030 (2x) 640 (2x) 2,850 2,71 12,05 1,85 8,23 4,13 470 1,555 3,66
2 ZU042MZ3*RBC 4.2500 107.95 5.0000 127 0.5000 12.7 4.405 111.89 4.800 121.92 1/8 57 0.58 0.263 (2x) 950 (2x) 4,230 (2x) 655 (2x) 2,910 2,85 12,68 1,9 8,45 4,54 510 1,67 3,46
3 ZU045MZ3*RBC 4.5000 114.3 5.2500 133.35 0.5000 12.7 4.655 118.24 5.050 128.27 1/8 60 0.61 0.277 (2x) 995 (2x) 4,430 (2x) 660 (2x) 2,940 2,99 13,3 1,915 8,52 5,07 570 1,84 3,28
4 ZU047MZ3*RBC 4.7500 120.65 5.5000 139.7 0.5000 12.7 4.905 124.59 5.300 134.62 1/8 63 0.65 0.295 (2x) 1,050 (2x) 4,670 (2x) 675 (2x) 3,000 3,14 13,97 1,955 8,7 5,575 630 1,99 3,12
5 ZU050MZ3*RBC 5.0000 127 5.7500 146.05 0.5000 12.7 5.155 130.94 5.550 140.97 1/8 66 0.68 0.308 (2x) 1,090 (2x) 4,850 (2x) 685 (2x) 3,050 3,285 14,61 1,995 8,87 6,105 690 2,13 2,98
6 ZU055MZ3*RBC 5.5000 139.7 6.2500 158.75 0.5000 12.7 5.655 143.64 6.050 153.67 1/8 72 0.74 0.336 (2x) 1,190 (2x) 5,290 (2x) 700 (2x) 3,110 3,58 15,92 2,035 9,05 7,235 820 2,45 2,72
7 ZU060MZ3*RBC 6.0000 152.4 6.7500 171.45 0.5000 12.7 6.155 156.34 6.550 166.37 1/8 79 0.81 0.367 (2x) 1,305 (2x) 5,800 (2x) 730 (2x) 3,250 3,925 17,46 2,125 9,45 8,575 970 2,835 2,51
8 ZU065MZ3*RBC 6.5000 165.1 7.2500 184.15 0.5000 12.7 6.655 169.04 7.050 179.07 1/8 85 0.87 0.395 (2x) 1,400 (2x) 6,230 (2x) 755 (2x) 3,360 4,21 18,73 2,185 9,72 9,91 1,12 3,2 2,33
9 ZU070MZ3*RBC 7.0000 177.8 7.7500 196.85 0.5000 12.7 7.155 181.74 7.550 191.77 1/8 91 0.93 0.422 (2x) 1,500 (2x) 6,670 (2x) 760 (2x) 3,380 4,495 19,99 2,2 9,79 11,34 1,28 3,565 2,17
10 ZU075MZ3*RBC 7.5000 190.5 8.2500 209.55 0.5000 12.7 7.655 194.44 8.050 204.47 1/8 97 0.99 0.449 (2x) 1,600 (2x) 7,120 (2x) 775 (2x) 3,450 4,78 21,26 2,25 10,01 12,87 1,45 3,95 2,03
11 ZU080MZ3*RBC 8.0000 203.2 8.7500 222.25 0.5000 12.7 8.155 207.14 8.550 217.17 1/8 104 1.06 0.481 (2x) 1,710 (2x) 7,610 (2x) 815 (2x) 3,630 5,13 22,82 2,35 10,45 14,63 1,65 4,405 1,91
12 ZU090MZ3*RBC 9.0000 228.6 9.7500 247.65 0.5000 12.7 9.155 232.54 9.550 242.57 1/8 116 1.18 0.535 (2x) 1,905 (2x) 8,470 (2x) 840 (2x) 3,740 5,705 25,38 2,42 10,76 18,18 2,05 5,275 1,7
13 ZU100MZ3*RBC 10.0000 254 10.7500 273.05 0.5000 12.7 10.155 257.94 10.550 267.97 1/8 129 1.31 0.594 (2x) 2,110 (2x) 9,390 (2x) 875 (2x) 3,890 6,33 28,16 2,55 11,34 22,29 2,52 6,25 1,54
14 ZU110MZ3*RBC 11.0000 279.4 11.7500 298.45 0.5000 12.7 11.155 283.34 11.550 293.37 1/8 141 1.43 0.649 (2x) 2,300 (2x) 10,230 (2x) 905 (2x) 4,030 6,915 30,76 2,625 11,68 26,62 3,01 7,235 1,41
15 ZU120MZ3*RBC 12.0000 304.8 12.7500 323.85 0.5000 12.7 12.155 308.74 12.550 318.77 1/8 154 1.56 0.708 (2x) 2,515 (2x) 11,190 (2x) 935 (2x) 4,160 7,545 33,56 2,72 12,1 31,56 3,57 8,33 1,3
Part Number
B Bore in.
B Bore mm
D Diamètre extérieur en pouce
D Outside Diameter mm
W Width in.
W Width mm
Mi in.
Mi mm
Mo in.
Mo mm
Ball Diameter in.
Ball Quantity per row
Approx. Weight lbs.
Approx. Weight kg
Load Ratings - Radial - Static lbf
Load Ratings - Radial - Static N
Load Ratings - Radial - Dynamic lbf
Load Ratings - Radial - Dynamic N
Load Ratings - Thrust - Static lbf
Load Ratings - Thrust - Static N
Load Ratings - Thrust - Dynamic lbf
Load Ratings - Thrust - Dynamic N
Load Ratings - Moment - Static lbf-in
Load Ratings - Moment - Static Nm
Load Ratings - Moment - Dynamic lbf-in
Limiting Speed (RPM)
Documentation
Contact the supplier
RBC BEARINGS Manufacturer of bearings
RBC France SAS
Users Who Downloaded This Product Also Downloaded
Page