| 1 |
1 |
711-0,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=0,5 L=100 mm |
0,5 |
100 |
| 2 |
112 |
711-0,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,5 L=71 mm |
0,5 |
71 |
| 3 |
223 |
711-0,55-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,55 L=71 mm |
0,55 |
71 |
| 4 |
332 |
711-0,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=0,6 L=100 mm |
0,6 |
100 |
| 5 |
343 |
711-0,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,6 L=71 mm |
0,6 |
71 |
| 6 |
354 |
711-0,65-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,65 L=71 mm |
0,65 |
71 |
| 7 |
365 |
711-0,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=0,7 L=100 mm |
0,7 |
100 |
| 8 |
376 |
711-0,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,7 L=71 mm |
0,7 |
71 |
| 9 |
387 |
711-0,75-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,75 L=71 mm |
0,75 |
71 |
| 10 |
2 |
711-0,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=0,8 L=100 mm |
0,8 |
100 |
| 11 |
13 |
711-0,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,8 L=71 mm |
0,8 |
71 |
| 12 |
24 |
711-0,85-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,85 L=71 mm |
0,85 |
71 |
| 13 |
35 |
711-0,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=0,9 L=100 mm |
0,9 |
100 |
| 14 |
46 |
711-0,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,9 L=71 mm |
0,9 |
71 |
| 15 |
57 |
711-0,95-71 |
REF. 711 PUNCH (12% CR) HWS D1=0,95 L=71 mm |
0,95 |
71 |
| 16 |
68 |
711-1-100 |
REF. 711 PUNCH (12% CR) HWS D1=1 L=100 mm |
1 |
100 |
| 17 |
79 |
711-1-71 |
REF. 711 PUNCH (12% CR) HWS D1=1 L=71 mm |
1 |
71 |
| 18 |
90 |
711-1,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=1,1 L=100 mm |
1,1 |
100 |
| 19 |
101 |
711-1,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=1,1 L=71 mm |
1,1 |
71 |
| 20 |
113 |
711-1,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=1,2 L=100 mm |
1,2 |
100 |
| 21 |
124 |
711-1,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=1,2 L=71 mm |
1,2 |
71 |
| 22 |
135 |
711-1,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=1,3 L=100 mm |
1,3 |
100 |
| 23 |
146 |
711-1,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=1,3 L=71 mm |
1,3 |
71 |
| 24 |
157 |
711-1,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=1,4 L=100 mm |
1,4 |
100 |
| 25 |
168 |
711-1,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=1,4 L=71 mm |
1,4 |
71 |
| 26 |
179 |
711-1,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=1,5 L=100 mm |
1,5 |
100 |
| 27 |
190 |
711-1,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=1,5 L=71 mm |
1,5 |
71 |
| 28 |
201 |
711-1,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=1,6 L=100 mm |
1,6 |
100 |
| 29 |
212 |
711-1,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=1,6 L=71 mm |
1,6 |
71 |
| 30 |
224 |
711-1,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=1,7 L=100 mm |
1,7 |
100 |
| 31 |
235 |
711-1,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=1,7 L=71 mm |
1,7 |
71 |
| 32 |
246 |
711-1,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=1,8 L=100 mm |
1,8 |
100 |
| 33 |
257 |
711-1,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=1,8 L=71 mm |
1,8 |
71 |
| 34 |
268 |
711-1,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=1,9 L=100 mm |
1,9 |
100 |
| 35 |
279 |
711-1,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=1,9 L=71 mm |
1,9 |
71 |
| 36 |
290 |
711-2-100 |
REF. 711 PUNCH (12% CR) HWS D1=2 L=100 mm |
2 |
100 |
| 37 |
301 |
711-2-71 |
REF. 711 PUNCH (12% CR) HWS D1=2 L=71 mm |
2 |
71 |
| 38 |
312 |
711-2,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=2,1 L=100 mm |
2,1 |
100 |
| 39 |
323 |
711-2,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=2,1 L=71 mm |
2,1 |
71 |
| 40 |
333 |
711-2,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=2,2 L=100 mm |
2,2 |
100 |
| 41 |
334 |
711-2,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=2,2 L=71 mm |
2,2 |
71 |
| 42 |
335 |
711-2,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=2,3 L=100 mm |
2,3 |
100 |
| 43 |
336 |
711-2,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=2,3 L=71 mm |
2,3 |
71 |
| 44 |
337 |
711-2,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=2,4 L=100 mm |
2,4 |
100 |
| 45 |
338 |
711-2,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=2,4 L=71 mm |
2,4 |
71 |
| 46 |
339 |
711-2,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=2,5 L=100 mm |
2,5 |
100 |
| 47 |
340 |
711-2,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=2,5 L=71 mm |
2,5 |
71 |
| 48 |
341 |
711-2,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=2,6 L=100 mm |
2,6 |
100 |
| 49 |
342 |
711-2,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=2,6 L=71 mm |
2,6 |
71 |
| 50 |
344 |
711-2,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=2,7 L=100 mm |
2,7 |
100 |
| 51 |
345 |
711-2,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=2,7 L=71 mm |
2,7 |
71 |
| 52 |
346 |
711-2,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=2,8 L=100 mm |
2,8 |
100 |
| 53 |
347 |
711-2,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=2,8 L=71 mm |
2,8 |
71 |
| 54 |
348 |
711-2,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=2,9 L=100 mm |
2,9 |
100 |
| 55 |
349 |
711-2,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=2,9 L=71 mm |
2,9 |
71 |
| 56 |
350 |
711-3-100 |
REF. 711 PUNCH (12% CR) HWS D1=3 L=100 mm |
3 |
100 |
| 57 |
351 |
711-3-71 |
REF. 711 PUNCH (12% CR) HWS D1=3 L=71 mm |
3 |
71 |
| 58 |
352 |
711-3,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=3,1 L=100 mm |
3,1 |
100 |
| 59 |
353 |
711-3,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=3,1 L=71 mm |
3,1 |
71 |
| 60 |
355 |
711-3,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=3,2 L=100 mm |
3,2 |
100 |
| 61 |
356 |
711-3,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=3,2 L=71 mm |
3,2 |
71 |
| 62 |
357 |
711-3,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=3,3 L=100 mm |
3,3 |
100 |
| 63 |
358 |
711-3,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=3,3 L=71 mm |
3,3 |
71 |
| 64 |
359 |
711-3,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=3,4 L=100 mm |
3,4 |
100 |
| 65 |
360 |
711-3,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=3,4 L=71 mm |
3,4 |
71 |
| 66 |
361 |
711-3,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=3,5 L=100 mm |
3,5 |
100 |
| 67 |
362 |
711-3,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=3,5 L=71 mm |
3,5 |
71 |
| 68 |
363 |
711-3,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=3,6 L=100 mm |
3,6 |
100 |
| 69 |
364 |
711-3,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=3,6 L=71 mm |
3,6 |
71 |
| 70 |
366 |
711-3,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=3,7 L=100 mm |
3,7 |
100 |
| 71 |
367 |
711-3,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=3,7 L=71 mm |
3,7 |
71 |
| 72 |
368 |
711-3,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=3,8 L=100 mm |
3,8 |
100 |
| 73 |
369 |
711-3,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=3,8 L=71 mm |
3,8 |
71 |
| 74 |
370 |
711-3,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=3,9 L=100 mm |
3,9 |
100 |
| 75 |
371 |
711-3,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=3,9 L=71 mm |
3,9 |
71 |
| 76 |
372 |
711-4-100 |
REF. 711 PUNCH (12% CR) HWS D1=4 L=100 mm |
4 |
100 |
| 77 |
373 |
711-4-71 |
REF. 711 PUNCH (12% CR) HWS D1=4 L=71 mm |
4 |
71 |
| 78 |
374 |
711-4,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=4,1 L=100 mm |
4,1 |
100 |
| 79 |
375 |
711-4,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=4,1 L=71 mm |
4,1 |
71 |
| 80 |
377 |
711-4,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=4,2 L=100 mm |
4,2 |
100 |
| 81 |
378 |
711-4,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=4,2 L=71 mm |
4,2 |
71 |
| 82 |
379 |
711-4,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=4,3 L=100 mm |
4,3 |
100 |
| 83 |
380 |
711-4,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=4,3 L=71 mm |
4,3 |
71 |
| 84 |
381 |
711-4,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=4,4 L=100 mm |
4,4 |
100 |
| 85 |
382 |
711-4,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=4,4 L=71 mm |
4,4 |
71 |
| 86 |
383 |
711-4,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=4,5 L=100 mm |
4,5 |
100 |
| 87 |
384 |
711-4,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=4,5 L=71 mm |
4,5 |
71 |
| 88 |
385 |
711-4,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=4,6 L=100 mm |
4,6 |
100 |
| 89 |
386 |
711-4,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=4,6 L=71 mm |
4,6 |
71 |
| 90 |
388 |
711-4,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=4,7 L=100 mm |
4,7 |
100 |
| 91 |
389 |
711-4,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=4,7 L=71 mm |
4,7 |
71 |
| 92 |
390 |
711-4,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=4,8 L=100 mm |
4,8 |
100 |
| 93 |
391 |
711-4,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=4,8 L=71 mm |
4,8 |
71 |
| 94 |
392 |
711-4,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=4,9 L=100 mm |
4,9 |
100 |
| 95 |
393 |
711-4,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=4,9 L=71 mm |
4,9 |
71 |
| 96 |
394 |
711-5-100 |
REF. 711 PUNCH (12% CR) HWS D1=5 L=100 mm |
5 |
100 |
| 97 |
395 |
711-5-71 |
REF. 711 PUNCH (12% CR) HWS D1=5 L=71 mm |
5 |
71 |
| 98 |
396 |
711-5,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=5,1 L=100 mm |
5,1 |
100 |
| 99 |
397 |
711-5,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=5,1 L=71 mm |
5,1 |
71 |
| 100 |
3 |
711-5,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=5,2 L=100 mm |
5,2 |
100 |
| 101 |
4 |
711-5,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=5,2 L=71 mm |
5,2 |
71 |
| 102 |
5 |
711-5,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=5,3 L=100 mm |
5,3 |
100 |
| 103 |
6 |
711-5,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=5,3 L=71 mm |
5,3 |
71 |
| 104 |
7 |
711-5,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=5,4 L=100 mm |
5,4 |
100 |
| 105 |
8 |
711-5,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=5,4 L=71 mm |
5,4 |
71 |
| 106 |
9 |
711-5,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=5,5 L=100 mm |
5,5 |
100 |
| 107 |
10 |
711-5,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=5,5 L=71 mm |
5,5 |
71 |
| 108 |
11 |
711-5,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=5,6 L=100 mm |
5,6 |
100 |
| 109 |
12 |
711-5,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=5,6 L=71 mm |
5,6 |
71 |
| 110 |
14 |
711-5,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=5,7 L=100 mm |
5,7 |
100 |
| 111 |
15 |
711-5,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=5,7 L=71 mm |
5,7 |
71 |
| 112 |
16 |
711-5,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=5,8 L=100 mm |
5,8 |
100 |
| 113 |
17 |
711-5,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=5,8 L=71 mm |
5,8 |
71 |
| 114 |
18 |
711-5,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=5,9 L=100 mm |
5,9 |
100 |
| 115 |
19 |
711-5,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=5,9 L=71 mm |
5,9 |
71 |
| 116 |
20 |
711-6-100 |
REF. 711 PUNCH (12% CR) HWS D1=6 L=100 mm |
6 |
100 |
| 117 |
21 |
711-6-71 |
REF. 711 PUNCH (12% CR) HWS D1=6 L=71 mm |
6 |
71 |
| 118 |
22 |
711-6,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=6,1 L=100 mm |
6,1 |
100 |
| 119 |
23 |
711-6,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=6,1 L=71 mm |
6,1 |
71 |
| 120 |
25 |
711-6,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=6,2 L=100 mm |
6,2 |
100 |
| 121 |
26 |
711-6,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=6,2 L=71 mm |
6,2 |
71 |
| 122 |
27 |
711-6,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=6,3 L=100 mm |
6,3 |
100 |
| 123 |
28 |
711-6,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=6,3 L=71 mm |
6,3 |
71 |
| 124 |
29 |
711-6,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=6,4 L=100 mm |
6,4 |
100 |
| 125 |
30 |
711-6,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=6,4 L=71 mm |
6,4 |
71 |
| 126 |
31 |
711-6,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=6,5 L=100 mm |
6,5 |
100 |
| 127 |
32 |
711-6,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=6,5 L=71 mm |
6,5 |
71 |
| 128 |
33 |
711-6,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=6,6 L=100 mm |
6,6 |
100 |
| 129 |
34 |
711-6,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=6,6 L=71 mm |
6,6 |
71 |
| 130 |
36 |
711-6,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=6,7 L=100 mm |
6,7 |
100 |
| 131 |
37 |
711-6,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=6,7 L=71 mm |
6,7 |
71 |
| 132 |
38 |
711-6,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=6,8 L=100 mm |
6,8 |
100 |
| 133 |
39 |
711-6,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=6,8 L=71 mm |
6,8 |
71 |
| 134 |
40 |
711-6,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=6,9 L=100 mm |
6,9 |
100 |
| 135 |
41 |
711-6,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=6,9 L=71 mm |
6,9 |
71 |
| 136 |
42 |
711-7-100 |
REF. 711 PUNCH (12% CR) HWS D1=7 L=100 mm |
7 |
100 |
| 137 |
43 |
711-7-71 |
REF. 711 PUNCH (12% CR) HWS D1=7 L=71 mm |
7 |
71 |
| 138 |
44 |
711-7,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=7,1 L=100 mm |
7,1 |
100 |
| 139 |
45 |
711-7,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=7,1 L=71 mm |
7,1 |
71 |
| 140 |
47 |
711-7,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=7,2 L=100 mm |
7,2 |
100 |
| 141 |
48 |
711-7,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=7,2 L=71 mm |
7,2 |
71 |
| 142 |
49 |
711-7,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=7,3 L=100 mm |
7,3 |
100 |
| 143 |
50 |
711-7,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=7,3 L=71 mm |
7,3 |
71 |
| 144 |
51 |
711-7,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=7,4 L=100 mm |
7,4 |
100 |
| 145 |
52 |
711-7,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=7,4 L=71 mm |
7,4 |
71 |
| 146 |
53 |
711-7,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=7,5 L=100 mm |
7,5 |
100 |
| 147 |
54 |
711-7,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=7,5 L=71 mm |
7,5 |
71 |
| 148 |
55 |
711-7,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=7,6 L=100 mm |
7,6 |
100 |
| 149 |
56 |
711-7,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=7,6 L=71 mm |
7,6 |
71 |
| 150 |
58 |
711-7,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=7,7 L=100 mm |
7,7 |
100 |
| 151 |
59 |
711-7,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=7,7 L=71 mm |
7,7 |
71 |
| 152 |
60 |
711-7,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=7,8 L=100 mm |
7,8 |
100 |
| 153 |
61 |
711-7,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=7,8 L=71 mm |
7,8 |
71 |
| 154 |
62 |
711-7,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=7,9 L=100 mm |
7,9 |
100 |
| 155 |
63 |
711-7,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=7,9 L=71 mm |
7,9 |
71 |
| 156 |
64 |
711-8-100 |
REF. 711 PUNCH (12% CR) HWS D1=8 L=100 mm |
8 |
100 |
| 157 |
65 |
711-8-71 |
REF. 711 PUNCH (12% CR) HWS D1=8 L=71 mm |
8 |
71 |
| 158 |
66 |
711-8,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=8,1 L=100 mm |
8,1 |
100 |
| 159 |
67 |
711-8,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=8,1 L=71 mm |
8,1 |
71 |
| 160 |
69 |
711-8,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=8,2 L=100 mm |
8,2 |
100 |
| 161 |
70 |
711-8,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=8,2 L=71 mm |
8,2 |
71 |
| 162 |
71 |
711-8,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=8,3 L=100 mm |
8,3 |
100 |
| 163 |
72 |
711-8,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=8,3 L=71 mm |
8,3 |
71 |
| 164 |
73 |
711-8,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=8,4 L=100 mm |
8,4 |
100 |
| 165 |
74 |
711-8,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=8,4 L=71 mm |
8,4 |
71 |
| 166 |
75 |
711-8,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=8,5 L=100 mm |
8,5 |
100 |
| 167 |
76 |
711-8,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=8,5 L=71 mm |
8,5 |
71 |
| 168 |
77 |
711-8,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=8,6 L=100 mm |
8,6 |
100 |
| 169 |
78 |
711-8,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=8,6 L=71 mm |
8,6 |
71 |
| 170 |
80 |
711-8,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=8,7 L=100 mm |
8,7 |
100 |
| 171 |
81 |
711-8,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=8,7 L=71 mm |
8,7 |
71 |
| 172 |
82 |
711-8,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=8,8 L=100 mm |
8,8 |
100 |
| 173 |
83 |
711-8,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=8,8 L=71 mm |
8,8 |
71 |
| 174 |
84 |
711-8,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=8,9 L=100 mm |
8,9 |
100 |
| 175 |
85 |
711-8,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=8,9 L=71 mm |
8,9 |
71 |
| 176 |
86 |
711-9-100 |
REF. 711 PUNCH (12% CR) HWS D1=9 L=100 mm |
9 |
100 |
| 177 |
87 |
711-9-71 |
REF. 711 PUNCH (12% CR) HWS D1=9 L=71 mm |
9 |
71 |
| 178 |
88 |
711-9,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=9,1 L=100 mm |
9,1 |
100 |
| 179 |
89 |
711-9,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=9,1 L=71 mm |
9,1 |
71 |
| 180 |
91 |
711-9,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=9,2 L=100 mm |
9,2 |
100 |
| 181 |
92 |
711-9,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=9,2 L=71 mm |
9,2 |
71 |
| 182 |
93 |
711-9,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=9,3 L=100 mm |
9,3 |
100 |
| 183 |
94 |
711-9,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=9,3 L=71 mm |
9,3 |
71 |
| 184 |
95 |
711-9,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=9,4 L=100 mm |
9,4 |
100 |
| 185 |
96 |
711-9,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=9,4 L=71 mm |
9,4 |
71 |
| 186 |
97 |
711-9,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=9,5 L=100 mm |
9,5 |
100 |
| 187 |
98 |
711-9,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=9,5 L=71 mm |
9,5 |
71 |
| 188 |
99 |
711-9,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=9,6 L=100 mm |
9,6 |
100 |
| 189 |
100 |
711-9,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=9,6 L=71 mm |
9,6 |
71 |
| 190 |
102 |
711-9,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=9,7 L=100 mm |
9,7 |
100 |
| 191 |
103 |
711-9,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=9,7 L=71 mm |
9,7 |
71 |
| 192 |
104 |
711-9,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=9,8 L=100 mm |
9,8 |
100 |
| 193 |
105 |
711-9,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=9,8 L=71 mm |
9,8 |
71 |
| 194 |
106 |
711-9,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=9,9 L=100 mm |
9,9 |
100 |
| 195 |
107 |
711-9,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=9,9 L=71 mm |
9,9 |
71 |
| 196 |
108 |
711-10-100 |
REF. 711 PUNCH (12% CR) HWS D1=10 L=100 mm |
10 |
100 |
| 197 |
109 |
711-10-71 |
REF. 711 PUNCH (12% CR) HWS D1=10 L=71 mm |
10 |
71 |
| 198 |
110 |
711-10,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=10,1 L=100 mm |
10,1 |
100 |
| 199 |
111 |
711-10,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=10,1 L=71 mm |
10,1 |
71 |
| 200 |
114 |
711-10,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=10,2 L=100 mm |
10,2 |
100 |
| 201 |
115 |
711-10,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=10,2 L=71 mm |
10,2 |
71 |
| 202 |
116 |
711-10,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=10,3 L=100 mm |
10,3 |
100 |
| 203 |
117 |
711-10,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=10,3 L=71 mm |
10,3 |
71 |
| 204 |
118 |
711-10,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=10,4 L=100 mm |
10,4 |
100 |
| 205 |
119 |
711-10,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=10,4 L=71 mm |
10,4 |
71 |
| 206 |
120 |
711-10,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=10,5 L=100 mm |
10,5 |
100 |
| 207 |
121 |
711-10,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=10,5 L=71 mm |
10,5 |
71 |
| 208 |
122 |
711-10,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=10,6 L=100 mm |
10,6 |
100 |
| 209 |
123 |
711-10,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=10,6 L=71 mm |
10,6 |
71 |
| 210 |
125 |
711-10,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=10,7 L=100 mm |
10,7 |
100 |
| 211 |
126 |
711-10,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=10,7 L=71 mm |
10,7 |
71 |
| 212 |
127 |
711-10,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=10,8 L=100 mm |
10,8 |
100 |
| 213 |
128 |
711-10,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=10,8 L=71 mm |
10,8 |
71 |
| 214 |
129 |
711-10,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=10,9 L=100 mm |
10,9 |
100 |
| 215 |
130 |
711-10,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=10,9 L=71 mm |
10,9 |
71 |
| 216 |
131 |
711-11-100 |
REF. 711 PUNCH (12% CR) HWS D1=11 L=100 mm |
11 |
100 |
| 217 |
132 |
711-11-71 |
REF. 711 PUNCH (12% CR) HWS D1=11 L=71 mm |
11 |
71 |
| 218 |
133 |
711-11,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=11,1 L=100 mm |
11,1 |
100 |
| 219 |
134 |
711-11,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=11,1 L=71 mm |
11,1 |
71 |
| 220 |
136 |
711-11,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=11,2 L=100 mm |
11,2 |
100 |
| 221 |
137 |
711-11,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=11,2 L=71 mm |
11,2 |
71 |
| 222 |
138 |
711-11,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=11,3 L=100 mm |
11,3 |
100 |
| 223 |
139 |
711-11,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=11,3 L=71 mm |
11,3 |
71 |
| 224 |
140 |
711-11,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=11,4 L=100 mm |
11,4 |
100 |
| 225 |
141 |
711-11,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=11,4 L=71 mm |
11,4 |
71 |
| 226 |
142 |
711-11,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=11,5 L=100 mm |
11,5 |
100 |
| 227 |
143 |
711-11,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=11,5 L=71 mm |
11,5 |
71 |
| 228 |
144 |
711-11,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=11,6 L=100 mm |
11,6 |
100 |
| 229 |
145 |
711-11,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=11,6 L=71 mm |
11,6 |
71 |
| 230 |
147 |
711-11,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=11,7 L=100 mm |
11,7 |
100 |
| 231 |
148 |
711-11,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=11,7 L=71 mm |
11,7 |
71 |
| 232 |
149 |
711-11,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=11,8 L=100 mm |
11,8 |
100 |
| 233 |
150 |
711-11,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=11,8 L=71 mm |
11,8 |
71 |
| 234 |
151 |
711-11,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=11,9 L=100 mm |
11,9 |
100 |
| 235 |
152 |
711-11,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=11,9 L=71 mm |
11,9 |
71 |
| 236 |
153 |
711-12-100 |
REF. 711 PUNCH (12% CR) HWS D1=12 L=100 mm |
12 |
100 |
| 237 |
154 |
711-12-71 |
REF. 711 PUNCH (12% CR) HWS D1=12 L=71 mm |
12 |
71 |
| 238 |
155 |
711-12,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=12,1 L=100 mm |
12,1 |
100 |
| 239 |
156 |
711-12,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=12,1 L=71 mm |
12,1 |
71 |
| 240 |
158 |
711-12,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=12,2 L=100 mm |
12,2 |
100 |
| 241 |
159 |
711-12,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=12,2 L=71 mm |
12,2 |
71 |
| 242 |
160 |
711-12,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=12,3 L=100 mm |
12,3 |
100 |
| 243 |
161 |
711-12,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=12,3 L=71 mm |
12,3 |
71 |
| 244 |
162 |
711-12,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=12,4 L=100 mm |
12,4 |
100 |
| 245 |
163 |
711-12,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=12,4 L=71 mm |
12,4 |
71 |
| 246 |
164 |
711-12,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=12,5 L=100 mm |
12,5 |
100 |
| 247 |
165 |
711-12,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=12,5 L=71 mm |
12,5 |
71 |
| 248 |
166 |
711-12,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=12,6 L=100 mm |
12,6 |
100 |
| 249 |
167 |
711-12,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=12,6 L=71 mm |
12,6 |
71 |
| 250 |
169 |
711-12,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=12,7 L=100 mm |
12,7 |
100 |
| 251 |
170 |
711-12,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=12,7 L=71 mm |
12,7 |
71 |
| 252 |
171 |
711-12,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=12,8 L=100 mm |
12,8 |
100 |
| 253 |
172 |
711-12,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=12,8 L=71 mm |
12,8 |
71 |
| 254 |
173 |
711-12,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=12,9 L=100 mm |
12,9 |
100 |
| 255 |
174 |
711-12,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=12,9 L=71 mm |
12,9 |
71 |
| 256 |
175 |
711-13-100 |
REF. 711 PUNCH (12% CR) HWS D1=13 L=100 mm |
13 |
100 |
| 257 |
176 |
711-13-71 |
REF. 711 PUNCH (12% CR) HWS D1=13 L=71 mm |
13 |
71 |
| 258 |
177 |
711-13,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=13,1 L=100 mm |
13,1 |
100 |
| 259 |
178 |
711-13,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=13,1 L=71 mm |
13,1 |
71 |
| 260 |
180 |
711-13,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=13,2 L=100 mm |
13,2 |
100 |
| 261 |
181 |
711-13,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=13,2 L=71 mm |
13,2 |
71 |
| 262 |
182 |
711-13,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=13,3 L=100 mm |
13,3 |
100 |
| 263 |
183 |
711-13,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=13,3 L=71 mm |
13,3 |
71 |
| 264 |
184 |
711-13,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=13,4 L=100 mm |
13,4 |
100 |
| 265 |
185 |
711-13,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=13,4 L=71 mm |
13,4 |
71 |
| 266 |
186 |
711-13,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=13,5 L=100 mm |
13,5 |
100 |
| 267 |
187 |
711-13,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=13,5 L=71 mm |
13,5 |
71 |
| 268 |
188 |
711-13,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=13,6 L=100 mm |
13,6 |
100 |
| 269 |
189 |
711-13,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=13,6 L=71 mm |
13,6 |
71 |
| 270 |
191 |
711-13,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=13,7 L=100 mm |
13,7 |
100 |
| 271 |
192 |
711-13,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=13,7 L=71 mm |
13,7 |
71 |
| 272 |
193 |
711-13,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=13,8 L=100 mm |
13,8 |
100 |
| 273 |
194 |
711-13,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=13,8 L=71 mm |
13,8 |
71 |
| 274 |
195 |
711-13,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=13,9 L=100 mm |
13,9 |
100 |
| 275 |
196 |
711-13,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=13,9 L=71 mm |
13,9 |
71 |
| 276 |
197 |
711-14-100 |
REF. 711 PUNCH (12% CR) HWS D1=14 L=100 mm |
14 |
100 |
| 277 |
198 |
711-14-71 |
REF. 711 PUNCH (12% CR) HWS D1=14 L=71 mm |
14 |
71 |
| 278 |
199 |
711-14,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=14,1 L=100 mm |
14,1 |
100 |
| 279 |
200 |
711-14,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=14,1 L=71 mm |
14,1 |
71 |
| 280 |
202 |
711-14,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=14,2 L=100 mm |
14,2 |
100 |
| 281 |
203 |
711-14,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=14,2 L=71 mm |
14,2 |
71 |
| 282 |
204 |
711-14,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=14,3 L=100 mm |
14,3 |
100 |
| 283 |
205 |
711-14,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=14,3 L=71 mm |
14,3 |
71 |
| 284 |
206 |
711-14,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=14,4 L=100 mm |
14,4 |
100 |
| 285 |
207 |
711-14,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=14,4 L=71 mm |
14,4 |
71 |
| 286 |
208 |
711-14,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=14,5 L=100 mm |
14,5 |
100 |
| 287 |
209 |
711-14,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=14,5 L=71 mm |
14,5 |
71 |
| 288 |
210 |
711-14,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=14,6 L=100 mm |
14,6 |
100 |
| 289 |
211 |
711-14,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=14,6 L=71 mm |
14,6 |
71 |
| 290 |
213 |
711-14,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=14,7 L=100 mm |
14,7 |
100 |
| 291 |
214 |
711-14,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=14,7 L=71 mm |
14,7 |
71 |
| 292 |
215 |
711-14,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=14,8 L=100 mm |
14,8 |
100 |
| 293 |
216 |
711-14,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=14,8 L=71 mm |
14,8 |
71 |
| 294 |
217 |
711-14,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=14,9 L=100 mm |
14,9 |
100 |
| 295 |
218 |
711-14,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=14,9 L=71 mm |
14,9 |
71 |
| 296 |
219 |
711-15-100 |
REF. 711 PUNCH (12% CR) HWS D1=15 L=100 mm |
15 |
100 |
| 297 |
220 |
711-15-71 |
REF. 711 PUNCH (12% CR) HWS D1=15 L=71 mm |
15 |
71 |
| 298 |
221 |
711-15,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=15,1 L=100 mm |
15,1 |
100 |
| 299 |
222 |
711-15,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=15,1 L=71 mm |
15,1 |
71 |
| 300 |
225 |
711-15,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=15,2 L=100 mm |
15,2 |
100 |
| 301 |
226 |
711-15,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=15,2 L=71 mm |
15,2 |
71 |
| 302 |
227 |
711-15,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=15,3 L=100 mm |
15,3 |
100 |
| 303 |
228 |
711-15,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=15,3 L=71 mm |
15,3 |
71 |
| 304 |
229 |
711-15,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=15,4 L=100 mm |
15,4 |
100 |
| 305 |
230 |
711-15,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=15,4 L=71 mm |
15,4 |
71 |
| 306 |
231 |
711-15,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=15,5 L=100 mm |
15,5 |
100 |
| 307 |
232 |
711-15,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=15,5 L=71 mm |
15,5 |
71 |
| 308 |
233 |
711-15,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=15,6 L=100 mm |
15,6 |
100 |
| 309 |
234 |
711-15,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=15,6 L=71 mm |
15,6 |
71 |
| 310 |
236 |
711-15,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=15,7 L=100 mm |
15,7 |
100 |
| 311 |
237 |
711-15,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=15,7 L=71 mm |
15,7 |
71 |
| 312 |
238 |
711-15,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=15,8 L=100 mm |
15,8 |
100 |
| 313 |
239 |
711-15,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=15,8 L=71 mm |
15,8 |
71 |
| 314 |
240 |
711-15,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=15,9 L=100 mm |
15,9 |
100 |
| 315 |
241 |
711-15,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=15,9 L=71 mm |
15,9 |
71 |
| 316 |
242 |
711-16-100 |
REF. 711 PUNCH (12% CR) HWS D1=16 L=100 mm |
16 |
100 |
| 317 |
243 |
711-16-71 |
REF. 711 PUNCH (12% CR) HWS D1=16 L=71 mm |
16 |
71 |
| 318 |
244 |
711-16,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=16,1 L=100 mm |
16,1 |
100 |
| 319 |
245 |
711-16,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=16,1 L=71 mm |
16,1 |
71 |
| 320 |
247 |
711-16,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=16,2 L=100 mm |
16,2 |
100 |
| 321 |
248 |
711-16,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=16,2 L=71 mm |
16,2 |
71 |
| 322 |
249 |
711-16,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=16,3 L=100 mm |
16,3 |
100 |
| 323 |
250 |
711-16,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=16,3 L=71 mm |
16,3 |
71 |
| 324 |
251 |
711-16,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=16,4 L=100 mm |
16,4 |
100 |
| 325 |
252 |
711-16,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=16,4 L=71 mm |
16,4 |
71 |
| 326 |
253 |
711-16,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=16,5 L=100 mm |
16,5 |
100 |
| 327 |
254 |
711-16,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=16,5 L=71 mm |
16,5 |
71 |
| 328 |
255 |
711-16,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=16,6 L=100 mm |
16,6 |
100 |
| 329 |
256 |
711-16,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=16,6 L=71 mm |
16,6 |
71 |
| 330 |
258 |
711-16,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=16,7 L=100 mm |
16,7 |
100 |
| 331 |
259 |
711-16,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=16,7 L=71 mm |
16,7 |
71 |
| 332 |
260 |
711-16,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=16,8 L=100 mm |
16,8 |
100 |
| 333 |
261 |
711-16,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=16,8 L=71 mm |
16,8 |
71 |
| 334 |
262 |
711-16,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=16,9 L=100 mm |
16,9 |
100 |
| 335 |
263 |
711-16,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=16,9 L=71 mm |
16,9 |
71 |
| 336 |
264 |
711-17-100 |
REF. 711 PUNCH (12% CR) HWS D1=17 L=100 mm |
17 |
100 |
| 337 |
265 |
711-17-71 |
REF. 711 PUNCH (12% CR) HWS D1=17 L=71 mm |
17 |
71 |
| 338 |
266 |
711-17,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=17,1 L=100 mm |
17,1 |
100 |
| 339 |
267 |
711-17,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=17,1 L=71 mm |
17,1 |
71 |
| 340 |
269 |
711-17,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=17,2 L=100 mm |
17,2 |
100 |
| 341 |
270 |
711-17,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=17,2 L=71 mm |
17,2 |
71 |
| 342 |
271 |
711-17,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=17,3 L=100 mm |
17,3 |
100 |
| 343 |
272 |
711-17,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=17,3 L=71 mm |
17,3 |
71 |
| 344 |
273 |
711-17,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=17,4 L=100 mm |
17,4 |
100 |
| 345 |
274 |
711-17,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=17,4 L=71 mm |
17,4 |
71 |
| 346 |
275 |
711-17,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=17,5 L=100 mm |
17,5 |
100 |
| 347 |
276 |
711-17,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=17,5 L=71 mm |
17,5 |
71 |
| 348 |
277 |
711-17,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=17,6 L=100 mm |
17,6 |
100 |
| 349 |
278 |
711-17,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=17,6 L=71 mm |
17,6 |
71 |
| 350 |
280 |
711-17,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=17,7 L=100 mm |
17,7 |
100 |
| 351 |
281 |
711-17,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=17,7 L=71 mm |
17,7 |
71 |
| 352 |
282 |
711-17,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=17,8 L=100 mm |
17,8 |
100 |
| 353 |
283 |
711-17,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=17,8 L=71 mm |
17,8 |
71 |
| 354 |
284 |
711-17,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=17,9 L=100 mm |
17,9 |
100 |
| 355 |
285 |
711-17,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=17,9 L=71 mm |
17,9 |
71 |
| 356 |
286 |
711-18-100 |
REF. 711 PUNCH (12% CR) HWS D1=18 L=100 mm |
18 |
100 |
| 357 |
287 |
711-18-71 |
REF. 711 PUNCH (12% CR) HWS D1=18 L=71 mm |
18 |
71 |
| 358 |
288 |
711-18,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=18,1 L=100 mm |
18,1 |
100 |
| 359 |
289 |
711-18,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=18,1 L=71 mm |
18,1 |
71 |
| 360 |
291 |
711-18,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=18,2 L=100 mm |
18,2 |
100 |
| 361 |
292 |
711-18,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=18,2 L=71 mm |
18,2 |
71 |
| 362 |
293 |
711-18,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=18,3 L=100 mm |
18,3 |
100 |
| 363 |
294 |
711-18,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=18,3 L=71 mm |
18,3 |
71 |
| 364 |
295 |
711-18,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=18,4 L=100 mm |
18,4 |
100 |
| 365 |
296 |
711-18,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=18,4 L=71 mm |
18,4 |
71 |
| 366 |
297 |
711-18,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=18,5 L=100 mm |
18,5 |
100 |
| 367 |
298 |
711-18,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=18,5 L=71 mm |
18,5 |
71 |
| 368 |
299 |
711-18,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=18,6 L=100 mm |
18,6 |
100 |
| 369 |
300 |
711-18,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=18,6 L=71 mm |
18,6 |
71 |
| 370 |
302 |
711-18,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=18,7 L=100 mm |
18,7 |
100 |
| 371 |
303 |
711-18,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=18,7 L=71 mm |
18,7 |
71 |
| 372 |
304 |
711-18,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=18,8 L=100 mm |
18,8 |
100 |
| 373 |
305 |
711-18,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=18,8 L=71 mm |
18,8 |
71 |
| 374 |
306 |
711-18,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=18,9 L=100 mm |
18,9 |
100 |
| 375 |
307 |
711-18,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=18,9 L=71 mm |
18,9 |
71 |
| 376 |
308 |
711-19-100 |
REF. 711 PUNCH (12% CR) HWS D1=19 L=100 mm |
19 |
100 |
| 377 |
309 |
711-19-71 |
REF. 711 PUNCH (12% CR) HWS D1=19 L=71 mm |
19 |
71 |
| 378 |
310 |
711-19,1-100 |
REF. 711 PUNCH (12% CR) HWS D1=19,1 L=100 mm |
19,1 |
100 |
| 379 |
311 |
711-19,1-71 |
REF. 711 PUNCH (12% CR) HWS D1=19,1 L=71 mm |
19,1 |
71 |
| 380 |
313 |
711-19,2-100 |
REF. 711 PUNCH (12% CR) HWS D1=19,2 L=100 mm |
19,2 |
100 |
| 381 |
314 |
711-19,2-71 |
REF. 711 PUNCH (12% CR) HWS D1=19,2 L=71 mm |
19,2 |
71 |
| 382 |
315 |
711-19,3-100 |
REF. 711 PUNCH (12% CR) HWS D1=19,3 L=100 mm |
19,3 |
100 |
| 383 |
316 |
711-19,3-71 |
REF. 711 PUNCH (12% CR) HWS D1=19,3 L=71 mm |
19,3 |
71 |
| 384 |
317 |
711-19,4-100 |
REF. 711 PUNCH (12% CR) HWS D1=19,4 L=100 mm |
19,4 |
100 |
| 385 |
318 |
711-19,4-71 |
REF. 711 PUNCH (12% CR) HWS D1=19,4 L=71 mm |
19,4 |
71 |
| 386 |
319 |
711-19,5-100 |
REF. 711 PUNCH (12% CR) HWS D1=19,5 L=100 mm |
19,5 |
100 |
| 387 |
320 |
711-19,5-71 |
REF. 711 PUNCH (12% CR) HWS D1=19,5 L=71 mm |
19,5 |
71 |
| 388 |
321 |
711-19,6-100 |
REF. 711 PUNCH (12% CR) HWS D1=19,6 L=100 mm |
19,6 |
100 |
| 389 |
322 |
711-19,6-71 |
REF. 711 PUNCH (12% CR) HWS D1=19,6 L=71 mm |
19,6 |
71 |
| 390 |
324 |
711-19,7-100 |
REF. 711 PUNCH (12% CR) HWS D1=19,7 L=100 mm |
19,7 |
100 |
| 391 |
325 |
711-19,7-71 |
REF. 711 PUNCH (12% CR) HWS D1=19,7 L=71 mm |
19,7 |
71 |
| 392 |
326 |
711-19,8-100 |
REF. 711 PUNCH (12% CR) HWS D1=19,8 L=100 mm |
19,8 |
100 |
| 393 |
327 |
711-19,8-71 |
REF. 711 PUNCH (12% CR) HWS D1=19,8 L=71 mm |
19,8 |
71 |
| 394 |
328 |
711-19,9-100 |
REF. 711 PUNCH (12% CR) HWS D1=19,9 L=100 mm |
19,9 |
100 |
| 395 |
329 |
711-19,9-71 |
REF. 711 PUNCH (12% CR) HWS D1=19,9 L=71 mm |
19,9 |
71 |
| 396 |
330 |
711-20-100 |
REF. 711 PUNCH (12% CR) HWS D1=20 L=100 mm |
20 |
100 |
| 397 |
331 |
711-20-71 |
REF. 711 PUNCH (12% CR) HWS D1=20 L=71 mm |
20 |
71 |