TL: Self-locking linear T-LOCK actuator with Gas tappings

Manufacturer QUIRI HYDROMECANIQUE
Description Self-locking linear T-LOCK actuator with Gas tappings, type TL 15/5
Part number 761011/000
Length 120
Height 65
Width 74
Force 15 kN
Stroke 10 mm
Rod diameter 14
CAD models
Please make sure this software has been installed.

Product selection

Rod return (mm)

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map