1

RGC 750: Supercompact gas-spring 750 daN

Manufacturer QUIRI HYDROMECANIQUE
Description Supercompact gas spring 750 daN, stroke 6 mm
Part number 443121/000
Product selection
Selector Stroke (mm) Rod actuation pressure (bar) Force F1 piston out (daN) Force F2 piston return (daN) Length rod out (mm) Length rod returned (mm) Reference
1 6 150 740 1004 63 54 443121/000
2 10 150 740 1075 75 62 443122/000
3 16 150 740 1134 93 74 443123/000
4 25 150 740 1180 120 92 443124/000
5 32 150 740 1211 140 105 443125/000
6 40 150 740 1218 165 122 443166/000
7 50 150 740 1232 195 142 443127/000
Stroke (mm)
Rod actuation pressure (bar)
Force F1 piston out (daN)
Force F2 piston return (daN)
Length rod out (mm)
Length rod returned (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE