2

Starter piston 7000 daN

Manufacturer QUIRI HYDROMECANIQUE
Description Starter piston 7000 daN, stroke 63 mm
Part number G07.063
Mass 28 kg
Product selection
Selector Reference Stress Stroke (mm) Length rod out (mm) Mass (kg)
1 G07.063 7 T 63 323 28
2 G07.080 7 T 80 340 28
3 G07.100 7 T 100 360 28
4 G07.125 7 T 125 385 28
Reference
Stress
Stroke (mm)
Length rod out (mm)
Mass (kg)
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE