2

Starter piston 19000 daN

Manufacturer QUIRI HYDROMECANIQUE
Description Starter piston 19000 daN, stroke 63 mm
Part number G19.063
Mass 52 kg
Product selection
Selector Reference Stress Stroke (mm) Length rod out (mm) Mass (kg)
1 G19.063 19 T 63 363 52
2 G19.080 19 T 80 380 52
3 G19.100 19 T 100 400 52
4 G19.125 19 T 125 425 52
Reference
Stress
Stroke (mm)
Length rod out (mm)
Mass (kg)
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE