3

FS: Single-effect threaded actuator

Manufacturer QUIRI HYDROMECANIQUE
Description Single-effect threaded actuator, type FS 5T
Part number 111106/300
Product selection
Selector Type Ø Bore Ø Rod Rod tapping Connection Ø Max. operating pressure (bar) Force at 100 b (kN) Force at 350 b (kN) Stroke (mm) Length rod returned (mm) Reference
1 FS 5 10 5 M3 G 1/4 350 0.8 2.7 10 52.5 111106/***
2 FS 10 16 8 M5 G 1/4 350 2 7 12 61.5 111107/***
3 FS 15 20 10 M6 G 1/4 350 3.2 11 12 66.5 111108/***
4 FS 25 25 14 M8 G 1/4 350 5 17.1 16 74.5 111109/***
5 FS 40 32 16 M10 G 1/4 350 8.2 28 16 79.5 111110/***
6 FS 65 40 20 M12 G 1/4 350 12.8 44 20 101.5 111111/***
7 FS 100 50 25 M16 G 1/4 350 20 68.7 20 104.5 112092/***
8 FS 160 63 32 M20 G 1/4 350 31.8 109 25 120.5 112093/***
Type
Ø Bore
Ø Rod
Rod tapping
Connection Ø
Max. operating pressure (bar)
Force at 100 b (kN)
Force at 350 b (kN)
Stroke (mm)
Length rod returned (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE