2

RL: Self-locking pivoting R-LOCK actuator with Gas tappings

Manufacturer QUIRI HYDROMECANIQUE
Description Self-locking pivoting R-LOCK actuator with Gas tappings, type RL 15/5 D
Part number RL 15/5 D
Product selection
Selector Type Actuator category (Ton.) Traction force (kN) Stroke (mm) Direction of rotation Unlocking pressure (bar) Ø Rod Rod thread Re-entry stem Exit stem Unlocking
1 RL 15/5 D 1.5 15 -> 230 b 10 right 500 14 M12 x 1,25 G 1/8 G 1/8 G 1/4
7 RL 15/5 G 1.5 15 -> 230 b 10 left 500 14 M12 x 1,25 G 1/8 G 1/8 G 1/4
2 RL 15/3 D 1.5 15 -> 230 b 10 right 300 14 M12 x 1,25 G 1/8 G 1/8 G 1/4
8 RL 15/3 G 1.5 15 -> 230 b 10 left 300 14 M12 x 1,25 G 1/8 G 1/8 G 1/4
3 RL 30/5 D 3 30 -> 299 b 10 right 500 18 M16 x 1,5 G 1/4 G 1/4 G 1/4
9 RL 30/5 G 3 30 -> 299 b 10 left 500 18 M16 x 1,5 G 1/4 G 1/4 G 1/4
4 RL 30/3 D 3 30 -> 299 b 10 right 300 18 M16 x 1,5 G 1/4 G 1/4 G 1/4
10 RL 30/3 G 3 30 -> 299 b 10 left 300 18 M16 x 1,5 G 1/4 G 1/4 G 1/4
5 RL 50/5 D 5 50 -> 250 b 10 right 500 22 M20 x 1,5 G 1/4 G 1/4 G 1/4
11 RL 50/5 G 5 50 -> 250 b 10 left 500 22 M20 x 1,5 G 1/4 G 1/4 G 1/4
6 RL 50/3 D 5 50 -> 250 b 10 right 300 22 M20 x 1,5 G 1/4 G 1/4 G 1/4
12 RL 50/3 G 5 50 -> 250 b 10 left 300 22 M20 x 1,5 G 1/4 G 1/4 G 1/4
Type
Actuator category (Ton.)
Traction force (kN)
Stroke (mm)
Direction of rotation
Unlocking pressure (bar)
Ø Rod
Rod thread
Re-entry stem
Exit stem
Unlocking
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE