3

VSF: Screw-in cartridge actuator

Manufacturer QUIRI HYDROMECANIQUE
Description Screw-in cartridge actuator, type VSF 5.10T
Part number 111177/100
Product selection
Selector Type Ø Bore Ø Rod Rod tapping Force at 100 b (kN) Force at 350 b (kN) Stroke (mm) Length of returned rod (mm) Reference
1 VSF 5.10 12 12 M6 1.1 3.9 10 45 111177/***
2 VSF 10.12 16 16 M6 2 7 12 52.5 111163/***
3 VSF 15.15 20 20 M8 3.1 11 15 65.5 111164/***
4 VSF 25.16 25 25 M8 4.9 17.1 16 68.5 111173/***
5 VSF 40.20 32 32 M12 8 28.1 20 98.5 111174/***
Type
Ø Bore
Ø Rod
Rod tapping
Force at 100 b (kN)
Force at 350 b (kN)
Stroke (mm)
Length of returned rod (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE
Users Who Downloaded This Product Also Downloaded
Page