RMG 150: Micro gas spring, 150 daN, Identification: Red, Fixing by threaded base M18x1.5

Manufacturer QUIRI HYDROMECANIQUE
Description Micro gas spring, 150 daN, Identification: Red, stroke 10 mm, fitting with threaded base M18x1.5
Part number 442081/200
Stroke 10 mm
Length 65 mm
Length2 55 mm
Max pressure 135 bar
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map