RGP 6600: High power gas spring, 66000 N

Manufacturer QUIRI HYDROMECANIQUE
Description High power gas spring RGP 6600, 66000 N, stroke 16 mm
Part number 443 384 000
Max outlet pressure 150 bar
Force 66000 N
Force2 101000 N
Length 100 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map