RGP 4200: High power gas spring, 42000 N

Manufacturer QUIRI HYDROMECANIQUE
Description High power gas spring RGP 4200, 42000 N, stroke 16 mm
Part number 443 364 000
Max outlet pressure 150 bar
Force 42000 N
Force2 67300 N
Length 90 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map