RGH 500: Reduced height gas spring 5000 N

Manufacturer QUIRI HYDROMECANIQUE
Description Reduced height gas spring 500 daN, stroke 6 mm
Part number 442261/000
Stroke 6 mm
Max pressure 150 bar
Force 471 daN
Length 62 mm
Length2 56 mm
Rod diameter 20
Body diameter 45
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map