RGH 1500: Reduced height gas spring 15000 N

Manufacturer QUIRI HYDROMECANIQUE
Description Reduced height gas spring 1500 daN, stroke 25 mm
Part number 442561/000
Stroke 25 mm
Max pressure 150 bar
Force 1526 daN
Length 110 mm
Length2 85 mm
Rod diameter 36
Body diameter 75
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map