RG 5000: ISO gas-spring 50000 N

Manufacturer QUIRI HYDROMECANIQUE
Description ISO Gas-spring 5000 daN, stroke 10 mm
Part number 442927/000
Rod diameter 65
Body diameter 120
Length 160 mm
Max pressure 150 bar
Force 49800 N
Force2 62500 N
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map