RG 250 (M8): ISO gas-spring 2500 N

Manufacturer QUIRI HYDROMECANIQUE
Description ISO Gas-spring 250 daN, M8, stroke 10 mm
Part number 442141/000
Rod diameter 14
Body diameter 38
Length 70 mm
Max pressure 150 bar
Force 231 daN
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map