PL**X B: Double effect pivoting actuator with pneumatic sensor

Manufacturer QUIRI HYDROMECANIQUE
Description Double-effect pivoting actuator with pneumatic sensor, type PL 31 DXB
Part number 192048/050
Body diameter 80
Rod diameter 36
Length 242.5 mm
Stroke 12 mm
CAD models
Please make sure this software has been installed.

Product selection

Position

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map