PF26: Double-effect pivoting actuator supplied through base spotfaced bore

Manufacturer QUIRI HYDROMECANIQUE
Description Double-effect pivoting actuator supplied through base spotfaced bore, type PF 26 D
Part number 191130/000
Length 152 mm
Rod diameter 25
Height 19
Width 42
Stroke 12 mm
CAD models
Please make sure this software has been installed.

Product selection

Option
Position

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map