1

VB: Mushroom head pressure bolt

Manufacturer QUIRI HYDROMECANIQUE
Description Mushroom head pressure bolt, type VB10.6
Part number 811200/000
Length 20 mm
Screw thread M6
Tightening torque max 3 N.m
Product selection
Selector Type Thread Length of piston rod (mm) Total length (mm) Tightening torque (N.m) Reference
1 VB10.6 M6 10 20 3 811200/000
2 VB25.10 M10 12 22 14 811201/000
3 VB40.12 M12 12 22 24 811202/000
4 VB65.16 M16 20 30 60 811203/000
5 VB100.20 M20 25 35 119 811204/000
6 VB160.27 M27 30 47 267 811205/000
7 VB250.30 M30 35 54 375 811206/000
8 VB400.42 M42 45 71 1012 811207/000
9 VB600.48 M48 60 90 1506 811208/000
Type
Thread
Length of piston rod (mm)
Total length (mm)
Tightening torque (N.m)
Reference
Documentation
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE