RGT 4200: High power gas spring, 42000 N

Manufacturer QUIRI HYDROMECANIQUE
Description High power gas spring RGT 4200, 42000 N, stroke 25 mm
Part number 443 666 000
Product selection
Selector Stroke (mm) Rod actuation pressure (bar) Force F1 piston out (N) Force F1 piston return (N) Length rod out (mm) Reference
1 25 150 42000 67300 112 443 666 000
2 50 150 42000 67300 162 443 669 000
3 75 150 42000 67300 212 443 671 000
5 100 150 42000 67300 262 443 673 000
4 125 150 42000 67300 312 443 674 000
Stroke (mm)
Rod actuation pressure (bar)
Force F1 piston out (N)
Force F1 piston return (N)
Length rod out (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE