RGP 6600: High power gas spring, 66000 N

Manufacturer QUIRI HYDROMECANIQUE
Description High power gas spring RGP 6600, 66000 N, stroke 16 mm
Part number 443 384 000
Max outlet pressure 150 bar
Force 66000 N
Force2 101000 N
Length 100 mm
Product selection
Selector Stroke (mm) Rod actuation pressure (bar) Force F1 piston out (N) Force F2 piston return (N) Length rod out (mm) Reference
1 16 150 66000 101000 100 443 384 000
2 19 150 66000 101000 106 443 385 000
3 25 150 66000 101000 118 443 386 000
4 32 150 66000 101000 132 443 387 000
5 38 150 66000 101000 144 443 388 000
6 50 150 66000 101000 168 443 389 000
7 63 150 66000 101000 194 443 390 000
8 75 150 66000 101000 218 443 391 000
9 80 150 66000 101000 228 443 392 000
10 100 150 66000 101000 268 443 393 000
11 125 150 66000 101000 318 443 394 000
Stroke (mm)
Rod actuation pressure (bar)
Force F1 piston out (N)
Force F2 piston return (N)
Length rod out (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE