RGP 2400: High power gas spring, 24000 N

Manufacturer QUIRI HYDROMECANIQUE
Description High power gas spring RGP 2400, 24000 N, stroke 16 mm
Part number 443 344 000
Max outlet pressure 150 bar
Force 24000 N
Force2 38700 N
Length 77 mm
Product selection
Selector Stroke (mm) Rod actuation pressure (bar) Force F1 piston out (N) Force F2 piston return (N) Length rod out (mm) Reference
1 16 150 24000 38700 77 443 344 000
2 19 150 24000 38700 83 443 345 000
3 25 150 24000 38700 95 443 346 000
4 32 150 24000 38700 109 443 347 000
5 38 150 24000 38700 121 443 348 000
6 50 150 24000 38700 145 443 349 000
7 63 150 24000 38700 171 443 350 000
8 75 150 24000 38700 195 443 351 000
9 80 150 24000 38700 205 443 352 000
10 100 150 24000 38700 245 443 353 000
11 125 150 24000 38700 295 443 354 000
Stroke (mm)
Rod actuation pressure (bar)
Force F1 piston out (N)
Force F2 piston return (N)
Length rod out (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE