RGP 170: High power gas spring, 1700 N

Manufacturer QUIRI HYDROMECANIQUE
Description High power gas spring RGP 170, 1700 N, stroke 7 mm
Part number 443 200 000
Max outlet pressure 180 bar
Force 1710 N
Force2 2140 N
Length 44 mm
Product selection
Selector Stroke (mm) Rod actuation pressure (bar) Force F1 piston out (N) Force F2 piston return (N) Length rod out (mm) Reference
1 7 180 1710 2140 44 443 200 000
2 10 180 1710 2720 50 443 201 000
3 15 180 1710 2420 60 443 203 000
5 19 180 1710 2890 68 443 205 000
4 25 180 1710 2600 80 443 206 000
6 38 180 1710 2720 106 443 208 000
7 50 180 1710 2890 130 443 209 000
8 63 180 1710 2940 156 443 210 000
9 75 180 1710 3020 185 443 211 000
10 80 180 1710 2840 195 443 212 000
11 100 180 1710 2900 235 443 213 000
12 125 180 1710 2890 285 443 214 000
Stroke (mm)
Rod actuation pressure (bar)
Force F1 piston out (N)
Force F2 piston return (N)
Length rod out (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE