RGP 1500: High power gas spring, 15000 N

Manufacturer QUIRI HYDROMECANIQUE
Description High power gas spring RGP 1500, 15000 N, stroke 13 mm
Part number 443 322 000
Max outlet pressure 150 bar
Force 15000 N
Force2 24500 N
Length 70 mm
Product selection
Selector Stroke (mm) Rod actuation pressure (bar) Force F1 piston out (N) Force F2 piston return (N) Length rod out (mm) Reference
1 13 150 15000 24500 70 443 322 000
2 16 150 15000 24500 76 443 324 000
3 19 150 15000 24500 82 443 325 000
4 25 150 15000 24500 94 443 326 000
5 32 150 15000 24500 108 443 327 000
6 38 150 15000 24500 120 443 328 000
7 50 150 15000 24500 144 443 329 000
8 63 150 15000 24500 170 443 330 000
9 75 150 15000 24500 194 443 331 000
10 80 150 15000 24500 204 443 332 000
11 100 150 15000 24500 244 443 333 000
12 125 150 15000 24500 294 443 334 000
Stroke (mm)
Rod actuation pressure (bar)
Force F1 piston out (N)
Force F2 piston return (N)
Length rod out (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE