1

VC: Coupling bolt, heavy series

Manufacturer QUIRI HYDROMECANIQUE
Description Heavy coupling bolt, type VC25.20
Part number VC25.20
Product selection
Selector Type Thread Length of piston rod (mm) Total length (mm) Ø tête (mm)
7 VC25.20 M10 14.5 44.5 32
1 VC32.20 M12 14.5 44.5 32
2 VC40.26 M16 20 56 40
3 VC50.32 M20 28 70 50
4 VC63.42 M27 39 90 62
5 VC80.52 M30 35 95 79
6 VC100.64 M42 48 120 95
8 VC125.80 M48 58 142 122
Type
Thread
Length of piston rod (mm)
Total length (mm)
Ø tête (mm)
Documentation
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE