FSG: Single-effect threaded actuator - large stroke

Manufacturer QUIRI HYDROMECANIQUE
Description Single-effect threaded actuator - large stroke, type FSG 25
Part number 111112/000
Length 128 mm
Diameter 36
Rod diameter 10
Stroke 25 mm
Max pressure 350 bar
CAD models
Please make sure this software has been installed.

Product selection

Rod extension (mm)

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map