FS: Single-effect threaded actuator

Manufacturer QUIRI HYDROMECANIQUE
Description Single-effect threaded actuator, type FS 5T
Part number 111106/300
Length 49.5
Diameter 22
Rod diameter 5
Max pressure 350 bar
Stroke 10 mm
CAD models
Please make sure this software has been installed.

Product selection

Model
Rod extension (mm)

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map