1

FLD hose diameter 25 mm

Manufacturer QUIRI HYDROMECANIQUE
Description FLD hose diameter 25 mm, length 400 mm
Part number FLD 25 L400
Length 400 mm
Screw thread G1"1/4
Threaded length 20 mm
Inner diameter 25 mm
Product selection
Selector passage Ø (mm) Thread Threaded length (mm) hose Ø (mm) Length (mm) Minimum radius of curvature (mm)
1 25 G1"1/4 20 39.6 400 340
2 25 G1"1/4 20 39.6 500 340
3 25 G1"1/4 20 39.6 650 340
4 25 G1"1/4 20 39.6 800 340
5 25 G1"1/4 20 39.6 1000 340
6 25 G1"1/4 20 39.6 1250 340
7 25 G1"1/4 20 39.6 1500 340
8 25 G1"1/4 20 39.6 1750 340
9 25 G1"1/4 20 39.6 2000 340
passage Ø (mm)
Thread
Threaded length (mm)
hose Ø (mm)
Length (mm)
Minimum radius of curvature (mm)
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE