1

FLC hose diameter 19 mm

Manufacturer QUIRI HYDROMECANIQUE
Description FLC hose diameter 19 mm, length 400 mm
Part number FLC 19 L400
Product selection
Selector passage Ø (mm) Thread Threaded length (mm) hose Ø (mm) Length (mm) Minimum radius of curvature (mm)
1 19 G1" 18 32.1 400 300
2 19 G1" 18 32.1 500 300
3 19 G1" 18 32.1 650 300
4 19 G1" 18 32.1 800 300
5 19 G1" 18 32.1 1000 300
6 19 G1" 18 32.1 1250 300
7 19 G1" 18 32.1 1500 300
8 19 G1" 18 32.1 1750 300
9 19 G1" 18 32.1 2000 300
passage Ø (mm)
Thread
Threaded length (mm)
hose Ø (mm)
Length (mm)
Minimum radius of curvature (mm)
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE