2

Type F54: Fixing ring for RG

Manufacturer QUIRI HYDROMECANIQUE
Description F54 type fixing ring for RG 150
Part number 841136/000
Length 47
Height 47
Fixing M6
Inner diameter 32.5
Width 9
Product selection
Selector Suitable spring type Size (mm) Screw fitting Reference
1 RG 150 47x47 M6 841136/000
2 RG 250 52x52 M6 841137/000
3 RG 500 63,5x63,5 M8 841138/000
4 RG 750 70x70 M8 841139/000
5 RG 1500 90x90 M10 841140/000
6 RG 3000 110x110 M12 841141/000
7 RG 5000 130x130 M12 841142/000
8 RG 7500 168x168 M20 841143/000
Suitable spring type
Size (mm)
Screw fitting
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE