2

Type F4: Two-piece square flange for RGP

Manufacturer QUIRI HYDROMECANIQUE
Description F4 type two-piece square flange for RGP 350
Part number 841062/000
Product selection
Selector Suitable spring type Size (mm) Screw fitting Reference
10 RGP 350 50x50 M6 841062/000
2 RGP 500 55x55 M6 841031/000
3 RGP 750 70x70 M8 841063/000
4 RGP 1000 75x75 M8 841032/000
5 RGP 1500 100x100 M10 841202/000
11 RGP 2400 100x100 M10 841033/000
6 RGP 4200 120x120 M12 841034/000
7 RGP 6600 140x140 M12 841035/000
8 RGP 9500 175x190 M20 841106/000
Suitable spring type
Size (mm)
Screw fitting
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE