2

Type F4: Two-piece square flange for RG

Manufacturer QUIRI HYDROMECANIQUE
Description F4 type two-piece square flange for RG 150
Part number 841062/000
Product selection
Selector Suitable spring type Size (mm) Screw fitting Reference
1 RG 150 50x50 M6 841062/000
2 RG 250 55x55 M6 841031/000
3 RG 500 70x70 M8 841063/000
4 RG 750 75x75 M8 841032/000
5 RG 1500 100x100 M10 841033/000
6 RG 3000 120x120 M12 841034/000
7 RG 5000 140x140 M12 841035/000
8 RG 7500 175x190 M20 841106/000
9 RG 10000 190x200 M20 841107/000
Suitable spring type
Size (mm)
Screw fitting
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE
Users Who Downloaded This Product Also Downloaded
Page