2

PL31 D/G EX: Double effect pivoting actuator with electrical detection

Manufacturer QUIRI HYDROMECANIQUE
Description Double-effect pivoting actuator with electrical detectionPL 31 DX E
Part number 192026/000
Body diameter 80
Rod diameter 36
Length 319 mm
Stroke 12 mm
Product selection
Selector Type Ø Rod Rod thread Force at 160 b (kN) Stroke (mm) Direction of rotation Length rod out (mm) Reference
1 PL 31 DX E 36 M24 x 1,5 10 12 right 319 192026/000
2 PL 31 GX E 36 M24 x 1,5 10 12 left 319 192026/100
Type
Ø Rod
Rod thread
Force at 160 b (kN)
Stroke (mm)
Direction of rotation
Length rod out (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE