2

PL: Double-effect pivoting actuator supplied through spotfaced bores

Manufacturer QUIRI HYDROMECANIQUE
Description Double-effect pivoting actuator supplied through spotfaced bores, type PL 11 D
Part number 191073/000
Body diameter 36
Rod diameter 18
Length 121 mm
Stroke 8 mm
Product selection
Selector Type Ø Rod Rod thread Force at 250 b (kN) Stroke (mm) Direction of rotation Length rod out (mm) Reference
1 PL 11 D 18 M12 x 1,5 4 8 right 121 191073/000
5 PL 11 G 18 M12 x 1,5 4 8 left 121 191073/100
2 PL 21 D 25 M16 x 1,5 8 12 right 152 191074/000
6 PL 21 G 25 M16 x 1,5 8 12 left 152 191074/100
3 PL 31 D 36 M24 x 1,5 16 12 right 195 191076/000
7 PL 31 G 36 M24 x 1,5 16 12 left 195 191076/100
4 PL 41 D 42 M30 x 1,5 24 12 right 218 191075/000
8 PL 41 G 42 M30 x 1,5 24 12 left 218 191075/100
Type
Ø Rod
Rod thread
Force at 250 b (kN)
Stroke (mm)
Direction of rotation
Length rod out (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE