3

PCD: Double-effect hollow piston actuator

Manufacturer QUIRI HYDROMECANIQUE
Description Double-effect hollow piston actuator, type PCD 20
Part number 171041/000
Product selection
Selector Type Ø Bore Ø Rod Connection Ø Max. operating pressure (bar) Force at 100 b (P) (kN) Force at 100 b (T) (kN) Force at 350 b (P) (kN) Force at 350 b (T) (kN) Stroke (mm) Length rod returned (mm) Reference
1 PCD 20 25 16 G 1/4 350 3.77 2.89 13.45 10.32 10 60 171041/***
2 PCD 30 32 20 G 1/4 350 6.03 4.9 21.52 17.5 10 65 171042/***
3 PCD 50 40 25 G 1/4 350 9.42 7.65 33.6 27.3 16 73 171043/***
4 PCD 80 50 32 G 1/4 350 14.72 11.59 52.5 41.3 16 79 171044/***
5 PCD 120 63 40 G 1/4 350 23.12 18.6 82.6 66.4 20 96 171045/***
6 PCD 200 80 50 G 1/4 350 37.68 30.63 134.5 109.3 25 110 171046/***
Type
Ø Bore
Ø Rod
Connection Ø
Max. operating pressure (bar)
Force at 100 b (P) (kN)
Force at 100 b (T) (kN)
Force at 350 b (P) (kN)
Force at 350 b (T) (kN)
Stroke (mm)
Length rod returned (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE
Users Who Downloaded This Product Also Downloaded
Page