2

PLF: Double-effect flanged cylindrical base-plate pivoting actuator

Manufacturer QUIRI HYDROMECANIQUE
Description Double-effect flanged cylindrical base-plate pivoting actuator, type PLF 11 D
Part number 191114/000
Length 121 mm
Body diameter 36
Rod diameter 18
Stroke 8 mm
Product selection
Selector Type Ø Rod Rod thread Force at 250 b (kN) Stroke (mm) Direction of rotation Length rod out (mm) Reference
1 PLF 11 D 18 M12 x 1,5 4 8 right 121 191114/000
5 PLF 11 G 18 M12 x 1,5 4 8 left 121 191114/100
2 PLF 21 D 25 M16 x 1,5 8 12 right 152 191115/000
6 PLF 21 G 25 M16 x 1,5 8 12 left 152 191115/100
3 PLF 31 D 36 M24 x 1,5 16 12 right 195 192063/000
7 PLF 31 G 36 M24 x 1,5 16 12 left 195 192063/100
4 PLF 41 D 42 M30 x 1,5 24 12 right 218 192064/000
8 PLF 41 G 42 M30 x 1,5 24 12 left 218 192064/100
Type
Ø Rod
Rod thread
Force at 250 b (kN)
Stroke (mm)
Direction of rotation
Length rod out (mm)
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE