CS: Single effect cartridge actuator

Manufacturer QUIRI HYDROMECANIQUE
Description Single-effect cartridge actuator, type CS 5T
Part number 111100/100
Length 37
Body diameter 16
Rod diameter 5
Max pressure 350 bar
Stroke 10 mm
CAD models
Please make sure this software has been installed.

Product selection

Model
Rod extension (mm)

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map