CD: Double-effect cartridge actuator

Manufacturer QUIRI HYDROMECANIQUE
Description Double-effect cartridge actuator CD15.20 T
Part number CD15.20 T
Bore / shaft diameter 20
Rod diameter 10
Internal thread M6
Max pressure 350 bar
Stroke 20 mm
Tightening torque max 110 N.m
CAD models
Please make sure this software has been installed.

Product selection

Model
Rod extension (mm)

Documentation

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map