BDA: Aluminium actuator block - F1: Side flange

Manufacturer QUIRI HYDROMECANIQUE
Description Aluminium actuator block, side flange BDA25.20 F1
Part number BDA25.20 F1
Length 65
Width 45
Piston diameter 25 mm
Rod diameter 16 mm
Max pressure 350 bar
Internal thread M10x15
CAD models
Please make sure this software has been installed.

Product selection

Travel (mm)
Seals
Rod
Emergence of piston rod (mm)

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map