AVVH12: Screw-in anti-vibration mounting-block

Manufacturer QUIRI HYDROMECANIQUE
Description Screw-in anti-vibration mounting-block, type AVVH 12
Part number 751109/000
Length 82.5 m
Rod diameter 16
Max pressure 350 bar
Force 10 N
Force2 23 N
Load 6 kN
Stroke 8 mm
Mass 0.25 kg
CAD models
Please make sure this software has been installed.

Product selection

Rod extension (mm)

Contact the supplier

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map