3

7000 daN Slide with ring

Manufacturer QUIRI HYDROMECANIQUE
Description 7000 daN Slide with ring, stroke 32 mm
Part number NB07.032
Mass 39 kg
Product selection
Selector Reference Stress Total stroke (mm) Useful stroke (mm) Length rod returned (mm) Mass (kg) Associated starter piston Associated accumulator
1 NB07.032 7 T 32 20 365 39 G07.063 QA1
2 NB07.040 7 T 40 28 365 39 G07.063 QA1
3 NB07.050 7 T 50 38 365 39 G07.080 QA1
4 NB07.063 7 T 63 50 365 39 G07.100 QA1
5 NB07.080 7 T 80 67 365 39 G07.100 QA1
6 NB07.098 7 T 98 85 365 39 G07.125 QA2.5
Reference
Stress
Total stroke (mm)
Useful stroke (mm)
Length rod returned (mm)
Mass (kg)
Associated starter piston
Associated accumulator
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE
Users Who Downloaded This Product Also Downloaded
Page