2

6 connection collector with vertical connections

Manufacturer QUIRI HYDROMECANIQUE
Description 6 connection collector with vertical connections
Part number 834956/000
Height 140 m
Length 50 m
Width 60 m
Product selection
Selector Size (mm) Connection Reference
1 50x140x60 Screw-in connection G1/8" Series 1222 834956/000
Size (mm)
Connection
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE