2

12 connection collector with connections at right angles

Manufacturer QUIRI HYDROMECANIQUE
Description 12 connection collector with connections at right angles
Part number 834928/000
Height 80 m
Length 240 m
Width 60 m
Product selection
Selector Size (mm) Connection Reference
1 80x240x60 Screw-in connection G1/8" Series 1219 834928/000
Size (mm)
Connection
Reference
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE