1

0.5 litre accumulator

Manufacturer QUIRI HYDROMECANIQUE
Description 0.5 litre accumulator
Part number QA0,5
Mass 3.8 kg
Height 171 mm
Body diameter 114 mm
Product selection
Selector Reference Nitrogen capacity Vo (L) Height (mm) Body Ø (mm) connection Ø Mass (kg)
1 QA0,5 0.45 171 114 3/8"bsp 3.8
Reference
Nitrogen capacity Vo (L)
Height (mm)
Body Ø (mm)
connection Ø
Mass (kg)
Contact the supplier
QUIRI HYDROMECANIQUE Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
Ste QUIRI HYDROMECANIQUE